IESNA:LM-63-2002
[TEST]P951168
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-927-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14415
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2248.5 2111 1991.8 1850.7 1709.6 1622.2 1591.2 1595.8 1622.2 1655.9
1813.3 2302.2 3096 3891.6 4696.3 5312.6 5857 6284.8 6722.7 7004
7024.9 6676.3 5118.7 4459.6 3710.4 2521.6 1562.1 1234.4 829.3 437
218.5 165.7 105.6 61.9 24.6 0 0
2248.5 2130.1 2010.9 1870.7 1727.8 1639.5 1606.7 1604 1626.7 1657.7
1778.8 2203 2965.8 3859.7 4631.7 5273.5 5838.8 6327.6 6737.2 7062.2
7135.1 6847.4 5342.6 4572.5 3858.8 2682.7 1663.1 1280.8 857.5 458.8
254.9 200.3 136.5 89.2 58.3 13.7 0
2248.5 2127.4 2015.4 1882.5 1743.3 1656.8 1620.4 1613.1 1627.6 1655.9
1735.1 2046.4 2700 3553 4380.4 5117.8 5786 6357.6 6858.3 7275.2
7428.2 7301.6 6825.5 5366.3 4500.6 3320.8 2083.7 1500.2 1091.5 638.1
429.7 355 310.4 258.5 177.5 31 0
2248.5 2140.2 2032.7 1917.1 1792.4 1699.6 1658.6 1642.2 1647.7 1669.5
1708.7 1870.7 2304 3005 3838.8 4671.7 5491.9 6275.7 6976.7 7483.7
7791.4 7833.3 7605.7 7210.6 6564.3 5453.7 4453.3 3419.1 2292.2 1061.4
538.9 355 268.5 177.5 70.1 0 0
2248.5 2144.7 2054.6 1957.2 1856.1 1778.8 1732.3 1714.1 1711.4 1728.7
1757.8 1817.9 2010.9 2445.1 3114.2 3908 4795.5 5710.4 6618.9 7382.7
7938.9 8239.3 8251.1 8031.7 7734 7327.1 6758.2 5777.8 4298.5 2596.2
1108.8 386 161.1 90.1 35.5 2.7 0
2248.5 2162.9 2082.8 2015.4 1942.6 1884.4 1852.5 1837.9 1836.1 1849.8
1876.2 1914.4 1994.5 2172.9 2536.1 3096.9 3830.6 4668.1 5543.8 6412.3
7238.8 7938.9 8469.6 8683.5 8704.4 8694.4 8705.3 8459.6 7325.3 5207
2903.9 977.7 248.5 91.9 22.8 1.8 0
2248.5 2181.1 2120.1 2076.4 2041.8 2019.1 2014.5 2022.7 2039.1 2061
2093.7 2139.2 2198.4 2296.7 2460.6 2741 3177 3763.2 4424.1 5134.2
5906.1 6704.5 7481.9 8184.6 8805.5 9314.3 9846.9 10378.5 10368.5 8739.9
5427.3 2298.5 599 169.3 51 3.6 0
2248.5 2205.7 2169.3 2148.3 2145.6 2158.4 2184.8 2230.3 2274 2326.8
2397.8 2469.7 2541.6 2639 2766.4 2964 3269.9 3699.5 4202.9 4797.4
5474.6 6151.9 6857.4 7529.2 8395.8 9288 10371.2 11389.9 11901.5 11289.7
8901.1 4854.7 1360 289.5 61.9 4.6 0
2248.5 2233 2220.3 2233 2259.4 2303.1 2358.6 2424.2 2486.1 2555.3
2630.8 2707.3 2788.3 2895.7 3036.8 3241.6 3525.7 3921.6 4414.1 4984.9
5674 6407.7 7225.2 8114.6 9078.6 10150 11280.6 12344.8 12892.8 12347.5
9718.5 4477.8 951.3 246.7 51 4.6 0
2248.5 2232.1 2228.5 2244.8 2276.7 2327.7 2391.4 2453.3 2525.2 2591.7
2666.3 2739.1 2822.9 2923 3067.8 3276.2 3566.6 3963.5 4466 5082.3
5781.4 6547.9 7383.6 8311.2 9299.8 10387.6 11521.9 12536 12988.4 12203.7
9161.4 3728.7 723.7 192.1 38.2 3.6 0
2248.5 2250.3 2264.9 2314.9 2375.9 2458.8 2558.9 2659 2758.3 2858.4
2955.8 3060.5 3172.5 3323.6 3543.9 3826.1 4172 4612.6 5140.6 5732.3
6364 7019.4 7727.7 8396.8 9010.3 9530.1 9932.5 10055.3 9607.5 8212
5268.9 1546.6 281.3 86.5 21.8 7.3 0
2248.5 2258.5 2285.8 2340.4 2418.7 2517 2625.4 2739.1 2851.1 2953.1
3052.3 3148.8 3251.6 3377.3 3527.5 3731.4 4002.7 4333.1 4703.6 5086.8
5474.6 5865.2 6243.9 6543.3 6699.9 6701.7 6558.8 6234.8 5568.4 4625.3
3001.3 1007.7 224.8 73.7 28.2 10.9 0
2248.5 2260.3 2294 2348.6 2429.6 2521.6 2619 2712.7 2791.9 2852
2886.6 2908.5 2915.7 2926.7 2948.5 2984 3078.7 3279.9 3534.8 3784.2
3947.1 4021.8 4007.2 3804.2 3358.2 2768.3 2113.8 1385.5 806.5 435.1
233 102.9 42.8 17.3 6.4 0.9 0
2248.5 2265.8 2285.8 2324 2352.3 2367.7 2369.6 2333.1 2266.7 2152.9
1992.7 1792.4 1564.8 1335.4 1114.2 907.6 722.8 598.1 554.4 548.9
554.4 550.7 495.2 392.3 280.4 187.5 124.7 94.7 78.3 63.7
49.2 31 12.7 5.5 1.8 0 0
2248.5 2266.7 2262.1 2231.2 2164.7 2063.7 1926.2 1727.8 1468.3 1167
885.7 655.4 488.8 400.5 368.7 362.3 357.8 352.3 343.2 333.2
317.7 284 234 182.1 140.2 111.1 88.3 69.2 53.7 40.1
26.4 12.7 5.5 1.8 0 0 0
2248.5 2253.9 2205.7 2089.2 1913.5 1685 1373.7 1032.3 741 538
430.6 384.2 355.9 332.3 311.3 294 284.9 274.9 265.8 256.7
242.1 216.7 183.9 149.3 117.4 93.8 75.6 58.3 43.7 30
15.5 7.3 2.7 0 0 0 0
2248.5 2237.6 2126.5 1931.7 1660.4 1323.6 935.8 640 477.9 422.4
395.1 369.6 337.7 299.5 260.4 227.6 203 192.1 199.4 210.3
210.3 197.5 174.8 145.7 114.7 91 71 55.5 41 27.3
17.3 7.3 2.7 0 0 0 0
2248.5 2231.2 2066.4 1789.7 1420.1 983.1 641.8 476.1 432.4 408.7
384.2 349.6 308.6 264.9 223 187.5 158.4 143.8 137.5 135.6
136.5 136.5 132.9 121.1 106.5 91 76.5 61 49.2 39.1
29.1 17.3 3.6 0 0 0 0
2248.5 2228.5 2017.3 1689.5 1250.8 802 527.1 448.8 424.2 401.4
370.5 330.4 286.7 242.1 203.9 172 152 141.1 133.8 127.4
121.1 115.6 111.1 105.6 98.3 88.3 75.6 63.7 54.6 44.6
32.8 20 3.6 0 0 0 0
2248.5 2217.5 1972.7 1599.4 1118.8 684.6 479.7 440.6 419.7 393.3
359.6 322.3 282.2 238.5 200.3 172 154.8 145.7 139.3 133.8
126.5 121.1 114.7 108.3 100.1 86.5 69.2 59.2 49.2 39.1
27.3 12.7 1.8 0 0 0 0
2248.5 2216.6 1959 1565.7 1065.1 640.9 465.2 437 417.8 389.6
355 320.4 283.1 242.1 203 173 156.6 147.5 140.2 134.7
129.3 122.9 115.6 107.4 95.6 77.4 56.4 47.3 38.2 28.2
18.2 6.4 0 0 0 0 0
2248.5 2218.4 1950.8 1552.1 1042.3 627.2 465.2 436 416 388.7
353.2 318.6 283.1 241.2 202.1 172 156.6 147.5 141.1 135.6
130.2 122.9 115.6 107.4 94.7 74.6 54.6 46.4 36.4 27.3
16.4 5.5 0 0 0 0 0
